Locking Clip St, bright zinc-plated
0.0.663.42

Locking Clip St, bright zinc-plated

0.0.663.42

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66342
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Locking Clip St, bright zinc-plated
0.0.663.42

Attributes

Line
line 8
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 1 g
ESD
ESD-safe = Yes
Locking Clip St, bright zinc-plated
0.0.663.42

Details

The aluminium profile seals over the cable conduit in the installation profiles. It is held securely in dedicated grooves by Locking Clips and does not require any screw fixings. The conduit can be reopened just as easily to permit maintenance work.
Cover Profile 76 Al can be cut to length easily to make space for sockets and connections.
Note: Locking Clips (0.0.663.42) are used to secure the Cover Profile in place and create an electrical contact with the lower part of the column. Each segment of the Cover Profile must be secured with at least four Locking Clips. We recommend using six Locking Clips to secure profile lengths measuring from 1000 mm to 2000 mm and at least eight for lengths of over 2000 mm. The Locking Clips ensure that the Cover Profile is earthed.

Downloads

ESD Product Qualification(332 KB)
Assembly instruction(1 MB)
Locking Clip St, bright zinc-plated
0.0.663.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
73269098