Tool Double Pivot Arm 8 80-695
0.0.664.15

Tool Double Pivot Arm 8 80-695

0.0.664.15

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66415
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Tool Double Pivot Arm 8 80-695
0.0.664.15

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 6.55 kg
ESD
ESD-safe = Yes
Force max
Fmax. = 250 N
Tool Double Pivot Arm 8 80-695
0.0.664.15

Details

Pivot Arm 8 80-695 with Height Adjuster
4 Profiles 8 40x40 E 250 mm, Al, anodized
Profile 8 40x40 E 300 mm, Al, anodized
Fastening elements
The Tool Pivot Arm features four support profiles, each with Line 8 grooves that can be used to mount a wide range of accessories such as Hooks, Holders, Tool Holders and Magnetic Holders.
Thanks to vertical adjustment options, the support profiles can be moved to accommodate tools in various sizes. With grooves on all sides of the profiles, the Pivot Arm is exceptionally versatile and can even be fitted with tools on both sides. As a result, users can switch from one set of tools to another by turning the tool holder 180°.
Tool Pivot Arm 8 80-370 holds tools and equipment up to a total weight of 40 kg.
Tool Double Pivot Arm 8 80-695 features an additional joint that increases the range of possible adjustments even further. Maximum load-carrying capacity is 25 kg.
Tool Double Pivot Arm 8 80-695
0.0.664.15

Accessoires / Service

Holder Support D70, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.36
Holder Support D70-30°, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.40
Tool Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.474.50
Hook 8 40x20, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.74
Hook 8 40x20, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.30
Hook 8 40x40, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.82
Hook 8 40x40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.28
Holder 8 240x80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.75
Hook 8 80x20, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.83
Hook 8 80x20, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.29
Hook 8 80x40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.634.67
Hook 8 80x40, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.80
Hook 8 R30, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.654.32
Hook 8 R40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.90
Holder 8 240x80, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.31
Holder 8 D80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.76
Holder 8 D80, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.32
Cloth Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.81
Cloth Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.27
Cup Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.34
Cup Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.78
Bottle Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.77
Bottle Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.33

Downloads

ESD Product Qualification(445 KB)
Assembly instruction(903 KB)

Applications

Work bench with integrated material supply rack

The combination for maximum productivity: A work bench with electrical height adjustment that brings the FIFO rack with it.

More information
PDF CAD Parts list Drawing

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing
Tool Double Pivot Arm 8 80-695
0.0.664.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100209
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090