Supply Profile 8 180x50, natural
0.0.664.51

Supply Profile 8 180x50, natural

0.0.664.51

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66451
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Supply Profile 8 180x50, natural
0.0.664.51

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 3.56 kg/m
ESD
ESD-safe = Yes
Supply Profile 8 180x50, natural
0.0.664.51

Details

Supply Profile 8 180x50 is simply slotted into a horizontal Line 8 groove. As a result, it is a user-friendly way to install a storage surface for accessing material containers directly. When two Supply Profiles are mounted side-by-side on a Profile 8 40x40 they produce a storage surface with an all-round edge for Euro-format containers (400 mm).
When fitted with Grab Containers 8 105x130, they offer an additional removal area directly in front of the containers.
The bottom edge of the operator’s side is shaped as a recessed grip to make it easier to ergonomically position the profile when it is mounted on a Pivot Arm. The edge facing the operator is designed to hold labelling cards so that storage areas, containers and Grab Containers can be identified.
To ensure ESD-safety, the profile is also available in a passivated titanium design.
Note: Supply Profile 8 180x50 is fixed in place securely with grub screws.
Supply Profile 8 180x50, natural
0.0.664.51

Accessoires / Service

Label Protection Strip 8 24 89mm, transparent
Delivery unit
1 pce., length 89 mm
Article-No.
0.0.667.61
Grab Container 8 105x130, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.664.35
Grab Container 8 105x130, red similar to RAL 3020
Delivery unit
1 pce.
Article-No.
0.0.669.40
Grab Container 8 105x130, yellow, similar to RAL 1023
Delivery unit
1 pce.
Article-No.
0.0.669.41
Grab Container 8 105x130, green similar to RAL 6024
Delivery unit
1 pce.
Article-No.
0.0.669.42
Grab Container 8 105x130, blue similar to RAL 5017
Delivery unit
1 pce.
Article-No.
0.0.669.43
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

ESD Product Qualification(330 KB)
Template(51 KB)

Applications

Highly mobile work trolley

Light, manoeuvrable and fully equipped: The flexible work trolley for jobs that move from place to place.

More information
PDF CAD Parts list Drawing

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing
Supply Profile 8 180x50, natural
0.0.664.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100