Table Upright Strut Set H - 1800
0.0.665.87

Table Upright Strut Set H - 1800

0.0.665.87

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66587
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Table Upright Strut Set H - 1800
0.0.665.87

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 6.96 kg
ESD
ESD-safe = No
Table Upright Strut Set H - 1800
0.0.665.87

Details

The table Uprights with a completely open interior offer space for customised inserts. Trays 1200, 1500 and 1800 – sized to match the table – make particularly efficient use of the open space.
If rapid changeover procedures are necessary, these can be executed in seconds when using configurable SystemMobiles L or FIFO trolleys built using Lean Production System D30. While permanently required factory equipment can be mounted on the stable columns, material supplies and/or special tools at the work bench can be completely reconfigured simply by swapping SystemMobiles.
Direct integration into existing process environments is also easy to achieve thanks to full compatibility with all the components in the MB Building Kit System. As a result, the gap between the columns of the Upright can be used to boost productivity to great effect.
Table Upright Strut Set H - 1800
0.0.665.87

Accessoires / Service

Monitor Arm, height-adjustable, 4 joints
Delivery unit
1 set
Article-No.
0.0.678.76
Monitor Arm, height-adjustable, 5 joints
Delivery unit
1 set
Article-No.
0.0.678.77

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Table Upright Strut Set H - 1800
0.0.665.87

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042100