Gearbox AP 60-7, white aluminium, similar to RAL 9006
0.0.666.13

Gearbox AP 60-7, white aluminium, similar to RAL 9006

0.0.666.13

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66613
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Gearbox AP 60-7, white aluminium, similar to RAL 9006
0.0.666.13

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 971 g
Weight
m = 0.971 kg
ESD
ESD-safe = No
Rated output torque [Nm]
T2N = 25 Nm
Gear ratio
i = 7
Efficiency
. = 0.97
Torsional rigidity [Nm/arcmin]
cg = 2,1 Nm/arcmin
Max. mechanical input speed [1/min]
. = 13000 1/min
Protection class
IP 54
Gearbox AP 60-7, white aluminium, similar to RAL 9006
0.0.666.13

Details

Downloads

Datasheet(625 KB)
Assembly instruction(1 MB)
Gearbox AP 60-7, white aluminium, similar to RAL 9006
0.0.666.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23320105
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23320105
eCl@ss 5.1
23320105
eCl@ss 6.0.1
23320105
eCl@ss 7.1
23320105
eCl@ss 8.0
23320105
UNSPSC 7.0
31171713
UNSPSC 9.0
31171713
customs tariff number
84834029