Castor D100 swivel with double-brake 140x110
0.0.667.18

Castor D100 swivel with double-brake 140x110

0.0.667.18

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66718
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D100 swivel with double-brake 140x110
0.0.667.18

Attributes

Line
Line D30
line 8
line 10
Delivery unit
1 pce.
Weight
m = 1.4 kg
ESD
ESD-safe = No
Load-carrying capacity = 200 kg/Rolle
Castor D100 swivel with double-brake 140x110
0.0.667.18

Details

Fork, St, bright zinc-plated
Wheel axle with ball bearing
Dust shield
Wheel body PA
Tyre TPU, 94 Sh A, grey
Thanks to their wide connecting plate with four drilled holes, item Castors D100 swivel 140x110 (wheel diameter = 100 mm) can be fastened in place without requiring additional Base Plates. They can be fitted to the profile grooves on a base frame using Fastening Set 8 for Castor swivel/fixed 140x110 (0.0.670.18).
Swivel castors, swivel castors with double-brake and fixed castors are all available – each in both a standard and an ESD-safe variant. The rotation on a swivel castor can be locked using Swivel Lock for Castor D100/D125 swivel 140x110 (0.0.670.19).
Stable ball bearings and wheel bodies made of polyamide 6 ensure a long service life.
Carrying capacity 200 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
Castor D100 swivel with double-brake 140x110
0.0.667.18

Accessoires / Service

Fastening Set 8 for Castor swivel/fixed 140x110
Delivery unit
1 set
Article-No.
0.0.670.18

Downloads

Datasheet(245 KB)
Castor D100 swivel with double-brake 140x110
0.0.667.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000