Roller Conveyor 6 80x40 E D30 ESD
0.0.667.53

Roller Conveyor 6 80x40 E D30 ESD

0.0.667.53

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66753
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Roller Conveyor 6 80x40 E D30 ESD
0.0.667.53

Attributes

Line
Line D30
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 2.33 kg/m
ESD
ESD-safe = Yes
Roller Conveyor 6 80x40 E D30 ESD
0.0.667.53

Details

Castor Rail 6 80x40 E, Al, bright
Roller Inserts D30-63 ESD, PA, black
All the benefits of Roller Conveyor 6 E – just in double the width. The larger contact surface on Roller Conveyor 6 80x40 E D30 offers additional support for goods with uneven or soft bases. It is ideal when using small load carriers with honeycombed bases or cardboard containers.
Roller Conveyor 6 80x40 E D30 is supplied pre-configured with D30 roller elements and in the desired length. Simply unpack and install! Replacing roller elements is easy, as no tools are required and none of the surrounding roller elements need to be removed.
Aluminium Roller Conveyor 6 40x40 E Guide Rails are used as a safe means of keeping the transported goods on track. They are simply pushed into the groove on the side of the Castor Rail profile, which also increases the rigidity of the conveyor line. Slide Strips made of PE-HD can then be fitted to protect against scratches. They are clipped onto the Guide Rails.
Two Line 6 profile grooves on the underside are used to fasten the conveyor to a frame and make it easier to fit panel elements that shield roller conveyors underneath from dirt and dust.
Roller Conveyor 6 80x40 E D30 boasts very good load-carrying capacity over long stretches and excellent rigidity – including when exposed to sideways bending. This means that, in most cases, there is no need for additional support. Roller Conveyor 6 80x40 E D30 is also available in an ESD-safe version.
Note: Roller Conveyor 6 40x40 E D30 is available as a narrower variant in a width of 40 mm.
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Important:
The load limits of adjacent components in the construction must be taken into account.
Permissible force on a single roller element of Roller Conveyor 6 40x40 E D30: F < 100 N
Roller Conveyor 6 80x40 E D30
Roller Conveyor 6 80x40 E D30 with Guide Rails (increased bending strength)
Roller Conveyor 6 80x40 E D30 ESD
0.0.667.53

Accessoires / Service

Castor Rail 6 80x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.662.36
Axle D4x69
Delivery unit
1 pce.
Article-No.
0.0.662.37
Roller D30-63 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.664.42
Roller Conveyor 6 80x40 Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.667.54
Roller Conveyor 6 80x40 Fastening Bracket D30 with Stop H43
Delivery unit
1 set
Article-No.
0.0.667.55
Roller Conveyor 6 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.667.56
Roller Conveyor 6 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.667.57
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Track 100 D4-20/33 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.662.24
Roller Conveyor 6 40x40 E Guide Rail e30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.657.88
Roller Conveyor 6 40x40 E Guide Rail e60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.654.09
Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.654.94
Castor Rail 80x40, Cap 80x40
Delivery unit
1 set
Article-No.
0.0.668.99
Castor Rail 80x40, Cap 80x80
Delivery unit
1 set
Article-No.
0.0.669.00
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(385 KB)
Roller Conveyor 6 80x40 E D30 ESD
0.0.667.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920