PROFIBUS Interface
0.0.668.14

PROFIBUS Interface

0.0.668.14

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66814
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
The UL mark is evidence that the Underwriters Laboratories (UL) have verified representative samples of the corresponding product and confirmed its compliance with UL's applicable safety requirem ents in the USA and Canada.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
PROFIBUS Interface
0.0.668.14

Attributes

Delivery unit
1 pce.
Weight
m = 46 g
ESD
ESD-safe = No
PROFIBUS Interface
0.0.668.14

Details

PROFIBUS Interface
0.0.668.14

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15

Downloads

Product Manual(2 MB)
Technical documentation(1 KB)
PROFIBUS Interface
0.0.668.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27242208
eCl@ss 4.0
27250203
eCl@ss 4.1
27250203
eCl@ss 5.0
27250203
eCl@ss 5.1
27250203
eCl@ss 6.0.1
27259203
eCl@ss 7.1
27259203
eCl@ss 8.0
27242208
UNSPSC 7.0
43201549
UNSPSC 9.0
43201549
customs tariff number
85366990