Fastening Set 8 for Castor swivel/fixed 140x110
0.0.670.18

Fastening Set 8 for Castor swivel/fixed 140x110

0.0.670.18

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67018
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Fastening Set 8 for Castor swivel/fixed 140x110
0.0.670.18

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 25 g
ESD
ESD-safe = Yes
Fastening Set 8 for Castor swivel/fixed 140x110
0.0.670.18

Details

Button-Head Screw ISO 7380 M8x16, St, bright zinc-plated
Washer ISO 7093-2-8-200 HV, St, bright zinc-plated
T-Slot Nut 8 St M8, St, bright zinc-plated
Swivel Locks for swivel castors are supplied with appropriate fastening elements (two Button-Head Screws M8x20). Fastening Set 8 for Castor swivel/fixed 140x110 (Button-Head Screw M8x16) is only installed in holes not used to fit a swivel lock.
Note:
Order the number of Fastening Sets 8 for Castor swivel/fixed (0.0.670.18) that you need for your installation scenario. The castors can be screwed to the frame with three or four fastening sets. Swivel locks use two holes and are supplied with adapted fastening elements.

Downloads

ESD Product Qualification(341 KB)
Fastening Set 8 for Castor swivel/fixed 140x110
0.0.670.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
87169090