Swivel Lock for Castor D160/D200 swivel 140x110
0.0.670.48

Swivel Lock for Castor D160/D200 swivel 140x110

0.0.670.48

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67048
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Swivel Lock for Castor D160/D200 swivel 140x110
0.0.670.48

Attributes

Line
Line D30
line 8
line 10
Delivery unit
1 set
Weight
m = 334 g
ESD
ESD-safe = No
Swivel Lock for Castor D160/D200 swivel 140x110
0.0.670.48

Details

Swivel Lock for Castor D160/D200 swivel 140x110, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M8x20, St, bright zinc-plated
2 Washers ISO 7093-2-8-200 HV, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, St, bright zinc-plated
For control and manoeuvrability: Swivel locks temporarily convert a swivel castor into a fixed castor. As a result, users benefit from the advantages of both concepts. While using four swivel castors ensures transport trolleys can be precisely positioned, one pair should be fixed so that the trolley can be relied on to travel in a straight line during transport.
The swivel lock is easily operated by foot, with no need to bend over. It can also be retrofitted to swivel castors that have a 140x110 connecting plate. The necessary fastening elements are included in the scope of supply. Swivel Lock D100/D125 (0.0.670.19) and Swivel Lock D160/D200 (0.0.670.48) are available to suit the relevant castor sizes.
Note: Swivel locks cannot be fitted to a swivel castor with double-brake and are not a locking brake for the wheel. They cannot be fitted to castors with the narrow integrated 120x40 connecting plate either.
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
Swivel Lock for Castor D160/D200 swivel 140x110
0.0.670.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370292
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
87169090