Table Upright F 2 F Open, half-height
0.0.670.55

Table Upright F 2 F Open, half-height

0.0.670.55

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67055
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Table Upright F 2 F Open, half-height
0.0.670.55

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 5.52 kg
ESD
ESD-safe = No
Table Upright F 2 F Open, half-height
0.0.670.55

Details

2 Profiles 8 160x60 4N E, natural
2 Caps 8 160x60, grey
Fastening elements
Do you need picking and provisioning levels at the work bench but don’t need the full height of a complete Table Upright? Then half-height Table Uprights are the perfect alternative. Both profiles on the rear of the working surface are extended and used as a fixing for up to two shelf levels or for Pivot Arms. Table Upright K56 Open, half-height also includes an integrated cable conduit that can accommodate plugs and connections. When using the half-height Table Uprights, the overall height of the work bench is 1500 mm, which still allows clear views over the surrounding production area. This boosts communication between personnel, since there is nothing blocking their view of each other.Tip: Use the practical Online Product Configurator for item work benches. It helps you configure work benches to suit your specific needs in next to no time. Using the configurator, you can equip two full-size usable sections on the half-height Table Uprights with the versatile components in the item Work Bench System. You can also design both the vertical profiles and the space between them to suit your requirements. At the end, you receive a complete parts list and a 3D PDF depicting the custom-configured bench. Virtually all work bench types can be fitted with the half-height Uprights and configured according to your wishes to create a solution that fits seamlessly into your production environment.
Table Upright F 2 F Open, half-height
0.0.670.55

Accessoires / Service

Monitor Arm, height-adjustable, 4 joints
Delivery unit
1 set
Article-No.
0.0.678.76
Monitor Arm, height-adjustable, 5 joints
Delivery unit
1 set
Article-No.
0.0.678.77
Table Upright F 2 F Open, half-height
0.0.670.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042100