Ball Joint Butt Fastener D30
0.0.671.72

Ball Joint Butt Fastener D30

0.0.671.72

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67172
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Ball Joint Butt Fastener D30
0.0.671.72

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 219.0 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Ball Joint Butt Fastener D30
0.0.671.72

Details

Preassembled
2 ball joint fastener halves, ball head with profile fixture, die-cast Al, natural
2 ball joint fastener halves, ball socket, die-cast Al, natural
2 Hexagon Socket Head Cap Screws similar to DIN 912 M6x29.4, St, bright zinc-plated
2 hexagon nuts  DIN 934 M6-I8I, St, bright zinc-plated
Perfect for custom transport trolleys! Ball Joint Butt Fastener D30 connects the end faces of two Profiles D30 at any angle. Thanks to the stable internal ball, users can twist and turn the fastener 180° to the desired position and fix it in place with a single screw.

 

Ball Joint Butt Fastener D30
0.0.671.72

Accessoires / Service

Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.56
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Tube KH D30x11.6, anthracite
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.643.71
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46

Downloads

ESD Product Qualification(380 KB)
Ball Joint Butt Fastener D30
0.0.671.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900