Threaded Insert, Profile Tube D30 heavy duty M8
0.0.672.18

Threaded Insert, Profile Tube D30 heavy duty M8

0.0.672.18

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67218
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Threaded Insert, Profile Tube D30 heavy duty M8
0.0.672.18

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 18.6 g
ESD
ESD-safe = Yes
Threaded Insert, Profile Tube D30 heavy duty M8
0.0.672.18

Details

The combination for a particularly strong hold: These Threaded Inserts accommodate extremely high compressive and tensile loading in the reinforced Profile Tubes D30 heavy duty.
The self-tapping inserts make it possible to screw all kinds of attachments to the end face of a Profile Tube D30 heavy duty or Profile Tube D30-45° heavy duty. They are available for M6, M8, M10 and M12 threads and are typically used to attach adjustable feet and castors.
Threaded Inserts, Profile Tube D30 heavy duty can accommodate extraction forces of up to Fmax = 20000 N. The load limits of Profile Tube D30 heavy duty and the screw (particularly in the case of an M6 diameter) must be factored in for constructions.
Prior to installation, screw a suitable Hexagon Socket Head Cap Screw with lock nut into Threaded Insert, Profile Tube D30 heavy duty. Use the screw and lock nut to drive the Threaded Insert into the end face of the Profile Tube D30 heavy duty. The Threaded Insert is self-tapping. Next, loosen the lock nut and remove the screw to free up the thread.
Note: Threaded Insert Profile Tube D30 heavy duty M6 (0.0.696.61) is screwed directly into place using an 8 A/F hexagon socket.
Threaded Insert, Profile Tube D30 heavy duty M8
0.0.672.18

Accessoires / Service

Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34

Downloads

ESD Product Qualification(364 KB)
Threaded Insert, Profile Tube D30 heavy duty M8
0.0.672.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181900