Drive Set 8 D40/D15 AP/WP 60
0.0.672.73

Drive Set 8 D40/D15 AP/WP 60

0.0.672.73

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67273
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Drive Set 8 D40/D15 AP/WP 60
0.0.672.73

Attributes

Delivery unit
1 set
Weight
m = 1.043 kg
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 20 Nm
Efficiency
. = 1
Drive Set 8 D40/D15 AP/WP 60
0.0.672.73

Details

Coupling Housing 8 D40, Al
Adapter Plate 8 D40, for Gearbox AP/WP 60, Al
Coupling Half D40/D14, for Gearbox AP/WP 60, Al
Expanding hub coupling half D40/D15, St and Al
Coupling Insert D40, PU, green
Centring Piece D50-D22, St
4 Hexagon Socket Head Cap Screws DIN 912-M4x16, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M5x12, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x16, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M6x45, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M6x60, St, bright zinc-plated
Cap D30F, PA, grey
Tightening torque, expanding hub screw: 9.6 Nm
Tightening torque, clamping hub screw: 9.6 Nm
The Drive Sets are configured for the Linear Units that feature a hollow shaft diameter of 15 mm.
The Coupling is supplied ready-to-install with a Housing and can be fitted directly to the Linear Unit. The drive side is prepared for connecting an Axial Planetary Gearbox (AP) or a Bevel Planetary Gearbox (WP).

 

Drive Set 8 D40/D15 AP/WP 60
0.0.672.73

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090