Drive Set GSF 8 40 AP/WP 40
0.0.673.30

Drive Set GSF 8 40 AP/WP 40

0.0.673.30

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67330
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Drive Set GSF 8 40 AP/WP 40
0.0.673.30

Attributes

Delivery unit
1 set
Weight
m = 411 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 3 Nm
Efficiency
. = 1
Drive Set GSF 8 40 AP/WP 40
0.0.673.30

Details

Coupling housing GSF 8, Al
Adapter plate GSF 8, for Gearbox AP/WP 40, Al
Coupling half D30/D10, for Gearbox AP/WP 40, Al
Expanding hub coupling half D30/D12, St and Al
Coupling insert D30, PU, blue
4 Hexagon Socket Head Cap Screws DIN 912-M3x10, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 7984-M4x45, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M4x12, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M5x14, St, bright zinc-plated
Cap D30F, PA, grey
Tightening torque, expanding hub screw: 2.8 Nm
Tightening torque, clamping hub screw: 2 Nm
The Drive Set is configured for Linear Unit GSF.
The expanding hub coupling is supplied ready-to-install with a housing and can be fitted directly to the Linear Unit. The drive side is prepared for connecting an axial planetary Gearbox (AP) or a bevel planetary Gearbox (WP).
Drive Set GSF 8 40 AP/WP 40
0.0.673.30

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Drive Set GSF 8 40 AP/WP 40
0.0.673.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090