Tool Balancer 8-10 kg
0.0.674.97

Tool Balancer 8-10 kg

0.0.674.97

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67497
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Tool Balancer 8-10 kg
0.0.674.97

Attributes

Delivery unit
1 set
Weight
m = 3.5 kg
ESD
ESD-safe = No
Tool Balancer 8-10 kg
0.0.674.97

Details

Casing
Steel cable ø 2.5 mm, St, stainless
Arrester mechanism: Steel cable ø 2 mm, St, stainless; steel cable clamp, St, bright zinc-plated
Spring hook, St
Wrench 30 A/F, St, bright zinc-plated
Notes on Use and Installation
Out of the way, but close to hand! Tool Balancers from item ensure tools are at the right height for employees to reach. When not required, the Tool Balancer automatically removes the tool from the immediate working area, while the restoring force, which can be accurately balanced, noticeably alleviates the physical strain on staff.
Employees can customise any of the Tool Balancers to their reaching height using a screw-adjusted stopper. Useful accessories include Runway Profile 8 40x40 (0.0.623.61), Tool Slide 40x40 (0.0.653.41) and Spring Hook 80 D8 (0.0.619.70).
Installation example showing the Tool Balancer with Spring Hook 80 D8 (0.0.619.70), Tool Slide 40x40 (0.0.653.41) and Runway Profile 8 40x40 (0.0.623.61).
To adjust the Tool Balancer for the maximum tensile load, use the tool included in the scope of supply, turning it anti-clockwise.
To adjust the Tool Balancer for the minimum tensile load, use the loop on the casing, turning it clockwise.
Tool Balancer 8-10 kg
0.0.674.97

Accessoires / Service

Spring Hook 80 D8
Delivery unit
1 pce.
Article-No.
0.0.619.70

Downloads

Safety Instructions(1 MB)
EC-Declaration of Conformity(918 KB)
Tool Balancer 8-10 kg
0.0.674.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84251900