Telescope Clamp D40/D30
0.0.676.28

Telescope Clamp D40/D30

0.0.676.28

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67628
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Telescope Clamp D40/D30
0.0.676.28

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 120 g
ESD
ESD-safe = Yes
Telescope Clamp D40/D30
0.0.676.28

Details

Preassembled
Telescope clamp ring D40/D30, die-cast aluminium
Telescope clamping device D40/D30, die-cast aluminium
Clamp Lever Pi 50 M6x40
Threaded cross dowel M6, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912 M6x32, St, bright zinc-plated
The specialist solution for finding the perfect spacing: Telescope Clamp D40/D30 fixes the internal Profile Tube D30 of a telescope at the desired position. This enables users to adjust the height or gradient of accessories. Telescopic solutions can also be used to build fold-away elements.
Thanks to the clamp lever, the length of the telescope can be altered at any time, with no need for tools.

 

To create a pull-out telescopic solution, push Plain Bearing Sleeve D30/D20 ESD into the end face of a Profile Tube D30. The low-friction plastic ring ensures the Profile Tube D30 moves inside a Profile Tube D40/30. Plain Bearing Sleeve D40/D30 ESD (0.0.676.03) on the opposite end provides reliable guidance for the telescopic profile. Telescope Clamp D40/30 fixes the retractable Tube in place.
Please factor in the torque that a long lever element can generate in a construction.
F= 500 N
LPA= Length of external profile
LPA min= H+100 mm
LPI= Length of internal profile
LPI min= H+120 mm
H= Travel
Hmax= 2/3xLPA

Downloads

ESD Product Qualification(358 KB)
Telescope Clamp D40/D30
0.0.676.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
84879090