Slide Strip 8 with Side Guide H24 ESD, black
0.0.677.59

Slide Strip 8 with Side Guide H24 ESD, black

0.0.677.59

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67759
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Slide Strip 8 with Side Guide H24 ESD, black
0.0.677.59

Attributes

Line
line 8
Material
PE-UHMW
Property
black
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 180 g/m
ESD
ESD-safe = Yes
Slide Strip 8 with Side Guide H24 ESD, black
0.0.677.59

Details

Keep things running properly! Slide Strip 8 with Side Guide H24 ESD transforms a Line 8 profile into a conveyor line. The Slide Strip simply clips into the Line 8 groove. Made of ultra-high molecular weight polyethylene, the low-friction plastic track makes it easy for users to move crates and workpiece carriers from A to B.
The 20 mm high side guide keeps small load carriers on track. Electrostatic charges are safely dissipated.
Screw-attached Slide Strip Wedge 8 (0.0.422.04) creates a gentle transition between the profile and the Slide Strip and protects the outer edge.
Note: Slide Strip 8 ESD (0.0.457.99) is available as an alternative without a side guide.
Slide Strip 8 with Side Guide H24 ESD, black
0.0.677.59

Accessoires / Service

Slide Strip Wedge 8, black
Delivery unit
1 set
Article-No.
0.0.422.04
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(324 KB)
Slide Strip 8 with Side Guide H24 ESD, black
0.0.677.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000