Angle Bracket 5 20 right-angled, white aluminium, similar to RAL 9006
0.0.677.77

Angle Bracket 5 20 right-angled, white aluminium, similar to RAL 9006

0.0.677.77

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67777
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Angle Bracket 5 20 right-angled, white aluminium, similar to RAL 9006
0.0.677.77

Attributes

Line
line 5
Material
Sint-St
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 16 g
ESD
ESD-safe = No
Angle Bracket 5 20 right-angled, white aluminium, similar to RAL 9006
0.0.677.77

Details

Fastening elements suitable for connecting and attaching cable conduits, Support and Wall Profiles, panel elements or any other components.
When connecting Bracket flat and Angle Bracket right-angled to components without profile grooves, these must be provided with appropriate through bores or threads.
Angle Bracket 5 20 right-angled, white aluminium, similar to RAL 9006
0.0.677.77

Accessoires / Service

Fastening Set 5 2-4mm with Countersunk Screw M5
Delivery unit
1 set
Article-No.
0.0.680.92
Angle Bracket 5 20 right-angled, white aluminium, similar to RAL 9006
0.0.677.77

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098