Pneumatic Connecting Plate 8 80x40 G3/8, black
0.0.678.23

Pneumatic Connecting Plate 8 80x40 G3/8, black

0.0.678.23

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67823
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Pneumatic Connecting Plate 8 80x40 G3/8, black
0.0.678.23

Attributes

Line
line 8
Material
Die-cast zinc
Property
black
Delivery unit
1 pce.
Weight
m = 248 g
ESD
ESD-safe = No
Pneumatic Connecting Plate 8 80x40 G3/8, black
0.0.678.23

Details

Self-adhesive Seal 8 80x40 PE (0.0.420.80) must be fitted between the profile and Pneumatic Connecting Plate 8 80x40 G3/8.
Air-tight, rapid and practical! Pneumatic Connecting Plate 8 80x40 G3/8 is screwed onto the end face of a Profile 8 80x40 so that the profile can be used as a compressed air conduit. The compressed air coupling is screwed into the G3/8 thread.
The Pneumatic Connecting Plate is installed in the core bores of the profile using Hexagon Socket Head Cap Screws DIN 912-M8x20 (8.0.004.41).
Note: Pneumatic Connecting Plate 8 80x40 G3/8 is used with Seal 8 80x40 PE (0.0.420.80). item offers numerous components for integrating complete compressed-air solutions into profile constructions, such as Pneumatic Universal-Fastening Sets for leak-tight and robust profile connections. item Pneumatic Connecting Plates are also available with a G1/2 connection (0.0.406.34, 0.0.406.25).
Pneumatic Connecting Plate 8 80x40 G3/8, black
0.0.678.23

Accessoires / Service

Seal 8 80x40, orange
Delivery unit
1 pce.
Article-No.
0.0.420.80
Pneumatic Connecting Plate 8 80x40 G3/8, black
0.0.678.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
37150190
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299211
eCl@ss 5.1
27299211
eCl@ss 6.0.1
27299211
eCl@ss 7.1
27299211
eCl@ss 8.0
27299211
UNSPSC 7.0
27131601
UNSPSC 9.0
27131601
customs tariff number
79070000