Key with T-Handle 2.5 A/F
0.0.678.75

Key with T-Handle 2.5 A/F

0.0.678.75

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/67875
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Key with T-Handle 2.5 A/F
0.0.678.75

Attributes

Delivery unit
1 pce.
Weight
m = 28 g
ESD
ESD-safe = No
Key with T-Handle 2.5 A/F
0.0.678.75

Details

Wrench, chrome vanadium steel, matt chrome-plated
Plastic grip, TPE
Keys with T-Handle are suitable for the maximum tightening torques of the various screws.
The keys are made of high-grade chrome-vanadium steel, matt-chrome plated. The ergonomic plastic handles have an elastic coating of TPE.
Key with T-Handle 2.5 A/F
0.0.678.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21040410
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
eCl@ss 6.0.1
21040401
eCl@ss 7.1
21040409
eCl@ss 8.0
21040409
UNSPSC 7.0
27111710
UNSPSC 9.0
27111710
customs tariff number
82054000