Table Top 25 plastic coated, grey, similar to RAL 7035
0.0.681.81

Table Top 25 plastic coated, grey, similar to RAL 7035

0.0.681.81

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68181
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 2770x2040 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Table Top 25 plastic coated, grey, similar to RAL 7035
0.0.681.81

Attributes

Line
Work Bench System
Material
Plastic-coated chipboard
Property
grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Weight, spec. Surface
m = 16.38 kg/m2
ESD
ESD-safe = No
Table Top 25 plastic coated, grey, similar to RAL 7035
0.0.681.81

Details

All edges covered with edge strip (ABS)
Customer-specific table tops are available in three different materials – plastic coated, HPL and HPL/ESD. Besides the six standard formats, you can now also have a custom table top sized between 300x300 and 2770x2040 mm delivered to you. This provides the perfect opportunity to design bespoke bench solutions.
The edges of the robust, professional-standard table tops are cleanly finished and covered with ABS edge strip to ensure dependable and durable quality.
Table Top 25, plastic coated: This 25 mm thick table top is ideal for use in applications that do not involve significant mechanical loads.
Table Top 30, high pressure laminate: This 30 mm thick table top has a robust high-pressure laminate (HPL) coating that has been developed
for industrial applications.
Table Top 30, high pressure laminate, ESD: This 30 mm thick table top is electrostatically volume-conductive for industrial applications that
require ESD protection. The HPL coating can also withstand higher mechanical loads.
Table Top 25 plastic coated, grey, similar to RAL 7035
0.0.681.81

Accessoires / Service

Table-Top Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.617.63
Table-Top Fastening Set D30
Delivery unit
1 set
Article-No.
0.0.646.91
Panel Fastener D30
Delivery unit
1 set
Article-No.
0.0.630.74
Table-Top Side Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.658.33
Table-Top Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.647.11
Table-Top Support 8 520x100
Delivery unit
1 set
Article-No.
0.0.703.60
Table-Top Support Set 8 520x100
Delivery unit
1 set
Article-No.
0.0.676.17
Table Top Support Set 8 420-45°
Delivery unit
1 set
Article-No.
0.0.686.19
Saw Cut for Panel Elements Cat. 3
Delivery unit
1 pce.
Article-No.
0.0.475.50

Applications

Table, Economy Lean with Overhang

More information
PDF
Table Top 25 plastic coated, grey, similar to RAL 7035
0.0.681.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100213
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
44101130