Pivot Bearing Set D30-28.5 M8
0.0.683.99

Pivot Bearing Set D30-28.5 M8

0.0.683.99

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68399
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Pivot Bearing Set D30-28.5 M8
0.0.683.99

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 159.0 g
ESD
ESD-safe = Yes
Pivot Bearing Set D30-28.5 M8
0.0.683.99

Details

Bearing Unit D30-28.5 M8, floating bearing, Al, St, bright zinc-plated, preassembled
Bearing Unit D30-28.5 M8, fixed bearing, Al, St, bright zinc-plated, preassembled
Responds to the smallest changes! Compact and robust Pivot Bearing Set D30-28.5 M8 ensures that even light transported goods can actuate and trigger mechanisms.
The pivot bearing is fastened to the end face of a (profile) tube using a Threaded Insert and is also connected to a Fastener D30. This ensures the profile can be rotated around its longitudinal axis.
The Pivot Bearing Set comprises a fixed and a floating bearing with 2 mm of length compensation. This ensures axial loads can be accommodated and compensates for any expansion in the shaft caused by heat – all without compromising precision. The ball-bearing mounted pivot bearing is easy running and exhibits low friction.
If only one bearing position is required or if very high loads occur, it is advisable to use Double Pivot Bearing Unit D30-28.5 M8. This features two ball bearings. Consequently, it can accommodate higher forces for rotating motions. As a fixed bearing, Double Pivot Bearing Unit D30 doesn’t offer any play under axial load.
Note: To build structures that allow both rotation and movement along an axis, use item Plain Bearings D40/D30.
Use the relevant M8 Threaded Insert to create a fixing with the end-face of a D30 profile.
Profile length L1 varies depending on the profile and Threaded Insert used. Both bearing units of Pivot Bearing Set D30-28.5 M8 are fastened at the ends of the profile. Loading values F correspond to those of Profile Tube D30.

Downloads

ESD Product Qualification(369 KB)
Pivot Bearing Set D30-28.5 M8
0.0.683.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050890
eCl@ss 4.0
23050301
eCl@ss 4.1
23050301
eCl@ss 5.0
23050801
eCl@ss 5.1
23050801
eCl@ss 6.0.1
23050890
eCl@ss 7.1
23050890
eCl@ss 8.0
23050890
UNSPSC 7.0
31171502
UNSPSC 9.0
31171502
customs tariff number
84832000