Back Stop D4-23 ESD
0.0.684.33

Back Stop D4-23 ESD

0.0.684.33

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68433
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Back Stop D4-23 ESD
0.0.684.33

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 19 g
ESD
ESD-safe = Yes
Back Stop D4-23 ESD
0.0.684.33

Details

Back Stop, PA-ESD, black
Axle, St, stainless
Retaining plate, St, stainless
Added safety for transport! Back Stop D4-23 ESD will only allow crates and goods to move along Roller Conveyors 6 40x40 E D30 ESD in one direction. This stops small load carriers (SLCs) from being pushed backwards in the material supply system.
Back Stops are a recommended addition for any transport frames fitted with roller conveyors. For example, they ensure inertial forces do not cause loads to slip off trolleys when they are moved around corners. Back Stop D4-23 ESD is electrostatically dissipative to protect sensitive electronic goods. It can be retrofitted and is simply clipped into the roller conveyor in the place of a roller element.
Note: Back Stop D4-23 (0.0.659.05) is available as an identical component, but without ESD protection. Back Stops D2.8-25 (0.0.666.67) and D2.8-25 ESD (0.0.684.33) are used with Roller Conveyor St D30.
Installation: To start, remove two roller elements from Roller Conveyors 6 40x40 E D30. Insert the retaining plate in the direction of travel (1.) and twist into place (2.). Next, insert the Back Stop (3.) and one of the two roller elements you removed earlier (4.).

Downloads

ESD Product Qualification(340 KB)
Back Stop D4-23 ESD
0.0.684.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097