Spanner Holder 8, grey similar to RAL 7042
0.0.684.55

Spanner Holder 8, grey similar to RAL 7042

0.0.684.55

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68455
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Spanner Holder 8, grey similar to RAL 7042
0.0.684.55

Attributes

Line
Work Bench System
Material
PA-GB
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 13 g
ESD
ESD-safe = No
Spanner Holder 8, grey similar to RAL 7042
0.0.684.55

Details

Spanner Holder 8
Spanners come in different widths and can often be tricky to hang up. Two item Spanner Holders 8 spaced to suit the size of the spanner will hold the tool securely in place. And, if you want to hang up another spanner, all you need to do is add one more holder.
When used in pairs, Spanner Holders also make a practical mobile or smartphone holder (suitable for virtually all types of mobile/smartphone – in case of doubt, simply try it out).
Spanner Holder 8, grey similar to RAL 7042
0.0.684.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21101890
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 8.0
21101890
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097