T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042
0.0.685.48

T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042

0.0.685.48

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68548
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042
0.0.685.48

Attributes

Line
line 8
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 14 g
ESD
ESD-safe = No
T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042
0.0.685.48

Details

Hinge insert
T-Slot Slider, POM, grey
A small addition with a big impact! T-Slot Slider 8 for Corner-Fastener 8 32x18 is the key to building space-saving folding doors. No special profiles are required. The T-Slot Slider uses the available Line 8 system groove as a guide and the tried-and-tested item door solution based on Clamp Profiles 8 32x18.
With just a few components, you can build an inexpensive folding door that can be fitted very quickly. The slim Clamp Profiles 8 32x18 (0.0.373.67) provide a secure hold for the central panel element.
Meanwhile, the T-Slot Slider hinge insert – which features a spring-mounted guide pin – is pressed into Corner-Fastening Set Clamp-Profile 8 32x18 (0.0.494.73). The plastic slider is inserted into the groove of the frame, then the pin protruding from the corner fastener is introduced into the slider so that the spring-mounted mechanism clips into place in an indentation. This produces a secure, rotating locking arrangement without requiring any additional screw attachment. Cap for Corner-Fastener 8 32x18 in grey (0.0.494.71) can be clipped into place, if required.
Folding door Hinge Al for Clamp Profile 8 32x18 (0.0.666.92) is used to connect together door segments.
Two T-Slot Sliders are needed for each folding door, one of which is installed in the upper groove of the door frame while the other is fitted to the groove at the bottom. The low-friction plastic of the T-Slot Slider does not need to be lubricated and does not require any separate maintenance.
Assembly sequence
1. Introduce the hinge insert into Corner-Fastening Set Clamp-Profile 8 32x18 (0.0.494.73).
2. Fit the T-Slot Slider into the groove of the frame.
3. Clip the guide pin of the hinge insert into the T-Slot Slider.
Folding doors made using item Clamp Profiles consist of two segments. The overall area of the doors should not exceed 2 m² for weight reasons. Please observe clearances when calculating lengths.
How to calculate the length (L1) of the vertical frame profile on the folding door in relation to the overall height (H) of the door frame.
How to calculate the length (L2) of the horizontal frame profiles on the folding door in relation to the overall width of the door frame. The recommended clearances are factored in.
Straightforward removal using a screwdriver.
T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042
0.0.685.48

Accessoires / Service

Handle Pi 80 M5 PA, grey
Delivery unit
1 set
Article-No.
0.0.679.07
Handle Pi 80 M5 PA, black
Delivery unit
1 set
Article-No.
0.0.679.08
Clamp Profile 8 32x18, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.373.67
Magnetic Holder 8, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.86
Corner-Fastening Set Clamp-Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.494.73
Hinge 8 Al for Clamp Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.665.14
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
Delivery unit
1 set
Article-No.
0.0.666.92
T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042
0.0.685.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39269097