Profile X 8 80x40 2N K15 2T - XMS, natural
0.0.686.20

Profile X 8 80x40 2N K15 2T - XMS, natural

0.0.686.20

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68620
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Classification
Profile X 8 80x40 2N K15 2T - XMS, natural
0.0.686.20

Attributes

Line
line 8
line X
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 2.76 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 10.81 cm2
Moment of Inertia, x-axis
Ix = 17.81 cm4
Moment of Inertia, y-axis
Iy = 69.01 cm4
Moment of Inertia, torsional
It = 4.79 cm4
Resistance Moment, x-axis
Wx = 8.21 cm3
Resistance Moment, y-axis
Wy = 17.25 cm3
Permissible groove extraction force
F = 5000 N
Profile X 8 80x40 2N K15 2T - XMS, natural
0.0.686.20

Details

One profile for doors on two levels! Profile X 8 80x40 2N K15 2T - XMS features two special Line XMS seal grooves and an integrated cable conduit in one neat package.
These features make Profile X 8 80x40 2N K15 2T - XMS the ideal choice when doors need to be installed one above the other in a machine cabin. The strong profile is installed horizontally and fitted with Seals to create a sealed, seamless outer surface. Door Lip Seal T1 - XMS (0.0.649.88) seals the door frame against noise and dust on both levels. The compact cable conduit on the inside offers space for cables and can be sealed with Cover Profile 15 K (0.0.643.81).
Another typical feature of Line XMS is the unbroken exterior that is easy to clean and contributes to the overall look of the machine.
Note: Profile X 8 80x40 2N K15 - XMS (0.0.643.06) is similar in shape but does not include the two seal grooves. As a result, it is ideal for accommodating panel elements. Profile X 8 40x40 1N - XMS (0.0.651.10) does not feature a cable conduit and is used for applications including as a compact door post with two seal grooves.
Profile X 8 80x40 2N K15 2T - XMS, natural
0.0.686.20

Accessoires / Service

Cap X 8 80x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.489.61
Cover Profile 15 K, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.643.81
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Chemical resistance of aluminium(376 KB)
Tips and Tricks(5 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

Profile X 8 80x40 2N K15 2T - XMS, natural
0.0.686.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100