Universal-Fastening Set 5 20, bright zinc-plated
0.0.686.83

Universal-Fastening Set 5 20, bright zinc-plated

0.0.686.83

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68683
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Universal-Fastening Set 5 20, bright zinc-plated
0.0.686.83

Attributes

Line
line 5
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 13 g
ESD
ESD-safe = Yes
Torque
M = 3 Nm
Universal-Fastening Set 5 20, bright zinc-plated
0.0.686.83

Details

2 Universal Fasteners 5, die-cast zinc
2 Hexagon Socket Head Cap Screws DIN 912-M4x14, St
1 T-Slot Nut V 5 St 2xM4-18
The fastest fixing by far! This Universal-Fastening Set comprises two Universal Fasteners and one practical double T-Slot Nut. That means you can position and secure a profile with the greatest of ease.
item Universal-Fastening Sets generate a friction-based connection between two profiles. It is advisable to always use these fasteners and their T-Slot Nuts in pairs. Thanks to the double T-Slot Nut, components can be positioned in one easy step. The second fastener can be tightened straight away.
Universal-Fastening Sets with double T-Slot Nuts are available for Line 5, 6 and 8 profiles. Universal-Fastening Set 8 80 and Universal-Fastening Set 6 60 are used to fasten double-height profiles.
The Universal Fasteners for Lines 5 and 6 profiles have an anti-torsion feature that can be removed at a specified break point if necessary.
Universal-Fastening Set 5 20 from item joins two Line 5 profiles at a right angle to create a non-rotating connection that is highly resistant to displacement, torsion and bending. The T-Slot Nut with two threads makes it easier to fasten both Universal Fasteners in the modular dimension of 20 mm.
The profile can be retrofitted and moved at any time. The Universal Fastener is made of die-cast zinc and requires an installation bore.
Universal-Fastening Set 5 20, bright zinc-plated
0.0.686.83

Accessoires / Service

Profile Machining, Groove-Side Stepped Bore, 5, D12x8.5
Delivery unit
1 pce.
Article-No.
0.0.370.55
Universal-Fastening Set 5 20, bright zinc-plated
0.0.686.83

Tools

Ball-Headed Key 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.58
Ratchet Wrench 1/4″
Delivery unit
1 pce.
Article-No.
0.0.654.69
Key Insert 3 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.51

Downloads

ESD Product Qualification(359 KB)

Videos

item Universal-Fastening Set

The Universal Fastener is a right-angled and power-locking aluminium profile connector which can be moved. This fastener also has a very high load-bearing capacity and machining is limited to one drill hole.
Universal-Fastening Set 5 20, bright zinc-plated
0.0.686.83

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200