Protective Profile 8 40x16 ESD, black
0.0.686.88

Protective Profile 8 40x16 ESD, black

0.0.686.88

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68688
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Protective Profile 8 40x16 ESD, black
0.0.686.88

Attributes

Line
line 8
Material
TPE
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 397 g/m
ESD
ESD-safe = Yes
Hardness
70 Sh A
Protective Profile 8 40x16 ESD, black
0.0.686.88

Details

Twice the protection! The elastic Protective Profile 8 40x16 ESD features hollow cavities and effectively absorbs impacts and other mechanical influences. Protective Profile 8 40x16 R16 ESD also covers the outer radius of a Line 8 profile. Furthermore, the electrostatically dissipative polymer protects against static charging.
Protective Profiles are pressed into the Line 8 groove and several can be installed next to each other to protect larger areas. On the one hand, they offer crash protection for profiles and, on the other, they prevent transported goods and frames from being scratched. Unlike with foam, point loads do not result in permanent indentations on these profiles.
Elastic Caps cover the end faces of the Protective Profiles. ESD protection can be retained when using Cap for Protective Profile 8 40x16 (0.0.474.74) and Cap for Protective Profile 8 R16-90° (0.0.474.73).
The Protective Profiles have a modular dimension of 40 mm.
Large cross-sections of Line 8 Profiles can be protected effectively by combining several Protective Profiles.
Protective Profile 8 40x16 ESD, black
0.0.686.88

Accessoires / Service

Cap for Protective Profile 8 40x16, black
Delivery unit
1 pce.
Article-No.
0.0.474.74
Protective Profile 8 40x16 ESD, black
0.0.686.88

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Downloads

ESD Product Qualification(323 KB)
Protective Profile 8 40x16 ESD, black
0.0.686.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
customs tariff number
40082900