Ring Bolt D10 M6x45
0.0.687.17

Ring Bolt D10 M6x45

0.0.687.17

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68717
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Ring Bolt D10 M6x45
0.0.687.17

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 21 g
ESD
ESD-safe = No
Ring Bolt D10 M6x45
0.0.687.17

Details

Ring Bolt D10 M6x45, St, bright zinc-plated
Washer, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Ring Bolt D10 M6x45, meanwhile, is used to make a connection to constructions such as carriages and counterweights. It is simply screwed into a Multiblock D30 or the end face of a Profile D30. The ring offers a stable connection point for both steel and synthetic fibre cables.
Ring Bolt D10 M6x45
0.0.687.17

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110620
eCl@ss 4.0
23110603
eCl@ss 4.1
23110603
eCl@ss 5.0
23110603
eCl@ss 5.1
23110603
eCl@ss 6.0.1
23110603
eCl@ss 7.1
23110620
eCl@ss 8.0
23110620
UNSPSC 7.0
31161610
UNSPSC 9.0
31161610
customs tariff number
73181558