Proximity Switch Set KRF NO
0.0.688.08

Proximity Switch Set KRF NO

0.0.688.08

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68808
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Proximity Switch Set KRF NO
0.0.688.08

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 384 g
ESD
ESD-safe = No
Proximity Switch Set KRF NO
0.0.688.08

Details

2 Limit-Switch Holders 8 KRF
2 Proximity Switches 8 - 1NO
Inductive Proximity Switch, positive switching
Casing Al, anodized, natural
Fixing mechanism, fixing screws
Voltage = 10…30 V DC
Switching currentmax = 150 mA
Sensing range = 2 mm
Cable, grey l = 3 m ; d = 3 mm
Always know your limits! item Proximity Switches are used for homing and for identifying the end positions on Linear Units. They are inductive devices and send their signals to the Controller via a connecting cable.
The exact combination of components varies according to the model in use and where it is installed. Proximity Switch Sets contain all the components needed for Linear Units KRF, LRE and KGT. When placing an order, please note that some Proximity Switches are available in NO (normally open) and NC (normally closed) versions.
Note: item MotionSoft® commissioning software supports the use of Proximity Switches with item Controllers to ensure systems can be set up very quickly.
Proximity Switch Set KRF NO
0.0.688.08

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Ball-Headed Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.60

Downloads

Technical documentation(707 KB)
Assembly instruction(2 MB)
Proximity Switch Set KRF NO
0.0.688.08

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
customs tariff number
85365080