Braking Roller Set D52-95 M6
0.0.688.23

Braking Roller Set D52-95 M6

0.0.688.23

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68823
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Braking Roller Set D52-95 M6
0.0.688.23

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 395.0 g
ESD
ESD-safe = No
Force perm.
Fper. = 500 N
Braking Roller Set D52-95 M6
0.0.688.23

Details

Braking Roller D52
2 braking roller fixings M6, St, bright zinc-plated
4 T-Slot Nuts V 8 St M6, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M6x14, St, bright zinc-plated
Everything under control! Braking Roller Set D52-95 M6 ensures assemblies move steadily. Deceleration increases in line with speed so that the Braking Roller effectively counteracts strong acceleration.
The Braking Roller helps to reduce the mechanical strain on frames, transported goods and moving elements. For example, load changes during loading/unloading can lead to severe impacts and thus cause damage. When using the Braking Roller, moderately heavy containers and goods weighing up to 15 kg can be safely transported via lift systems or hatches, which improves process reliability.
Three external grooves can be used to route cables around the Braking Roller. The spacing of these grooves makes it easy to ensure cables are routed in line with the positions of item deflection pulleys and spacers. Two redundant cables can also be run around a Braking Roller to further increase the safety of a Karakuri/LCA solution in line with the requirements for CE certification.
The necessary fastening elements are included in the scope of supply.
Braking Roller Set D52-95 M6 comes with four T-Slot Nuts and matching screws so it can be installed between two Profile Tubes 8 D30 or other profiles with a Line 8 groove.
Adapter 8 80 D30 (0.0.653.24) can be used to attach Braking Roller Set D52-95 M6 to a Fastener D30, although the two anti-torsion features of the Adapter must be removed in order to do so.
Braking Roller Set D52-95 M6
0.0.688.23

Accessoires / Service

Steel Cable D3 sheathed, transparent
Delivery unit
1 roll, length 100 m
Article-No.
0.0.675.05
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Cable Pulley Wheel D42/D6-12
Delivery unit
1 set
Article-No.
0.0.682.16
Braking Roller Set D52-95 M6
0.0.688.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84313900