Angle Fastener 8 80x40-45°/40
0.0.688.70

Angle Fastener 8 80x40-45°/40

0.0.688.70

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68870
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Angle Fastener 8 80x40-45°/40
0.0.688.70

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 470 g
ESD
ESD-safe = No
Angle Fastener 8 80x40-45°/40
0.0.688.70

Details

Angle Fastener 8 Zn, die-cast zinc, RAL 9006, white aluminium
4 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
4 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated
a = 87.0 mm
b = 8.5 mm
More hold and less hassle! item Angle Fasteners are used to make 45° struts in next to no time. Simply screw an Angle Fastener to the core bore on each end of a profile and then attach to the frame – no mitre cuts required. The fasteners can also be retrofitted.
item Angle Fasteners are ideal for building trusses, diagonal struts and for adding rigidity to frames. The following variants are available to suit various support struts and frames:
Angle Fastener 6 30x30-45° for attaching a Profile 6 30x30 to a Line 6 groove (0.0.688.68)
Angle Fastener 8 80x40-45°/80 for attaching a Profile 8 80x40 to two Line 8 grooves in a horizontal arrangement (0.0.688.69)
Angle Fastener 8 80x40-45°/40 for attaching a Profile 8 80x40 to a Line 8 groove in a vertical arrangement (0.0.688.70)
Angle Fastener 8 40x40-45° for attaching a Profile 8 40x40 to a Line 8 groove (0.0.677.56)
Maximum loading:
F1 = 2000 N
F2 = 4000 N
M = 200 Nm
Calculating strut length L:
a = 88.1 mm
b = 8.1 mm
c = 111.7 mm
Angle Fastener 8 80x40-45°/40
0.0.688.70

Tools

L-Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.89
Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54
Angle Fastener 8 80x40-45°/40
0.0.688.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
83024900