Screw Anchor ST 6x60, bright zinc-plated
0.0.689.06

Screw Anchor ST 6x60, bright zinc-plated

0.0.689.06

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68906
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Screw Anchor ST 6x60, bright zinc-plated
0.0.689.06

Attributes

Line
line 8
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 20 g
ESD
ESD-safe = No
Torque
M = 18 Nm
Screw Anchor ST 6x60, bright zinc-plated
0.0.689.06

Details

It doesn’t get any faster! The item Screw Anchor can be used to fix machinery, stairways, guards and racks securely to the floor or walls. The Screw Anchor is installed directly into the subfloor and doesn’t need any dowels or other filler materials, which saves time and worksteps.
First, drill a suitable hole in the supporting subfloor, then use an impact driver to fix the item Screw Anchor in place. The specially shaped tip and cutting edges at the side ensure optimum setting characteristics. The Screw Anchor even has ETA approval for cracked concrete. What’s more it can be unscrewed and removed, leaving no protruding contours in the floor when removing plant.
The Screw Anchor is available for floor and wall fixings that use screw sizes of ⌀6, ⌀8 and ⌀10.
t = 5 - 25 mm
Fmax. = 2400 N
Qmax. = 6000 N
Assembly sequence
1. Use a hammer drill and masonry bit to drill a hole of sufficient depth.
2. Use a blow-out pump or suction to clean out the hole.
3. Use an impact driver to screw Screw Anchor ST into the concrete floor.
Screw Anchor ST 6x60, bright zinc-plated
0.0.689.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23152105
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
eCl@ss 5.0
23152105
eCl@ss 5.1
23152105
eCl@ss 6.0.1
23152105
eCl@ss 7.1
23152105
eCl@ss 8.0
23152105
UNSPSC 7.0
31162104
UNSPSC 9.0
31162104
customs tariff number
73181499