ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021
0.0.689.32

ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021

0.0.689.32

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68932
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021
0.0.689.32

Attributes

Line
line 8
Material
PC
Property
black grey, similar to RAL 7021
Delivery unit
1 pce.
Weight
m = 21 g
ESD
ESD-safe = No
ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021
0.0.689.32

Details

Changeover Switch for use with Mounting Boxes K76 M45. The 1-pole Switch is designed for alternating current with 10 A and 250 V.
ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021
0.0.689.32

Accessoires / Service

Mounting Box K76 M45 1 Gang, grey
Delivery unit
1 pce.
Article-No.
0.0.663.52

Downloads

Assembly instruction(1 MB)
ON/OFF Switch, 1-Pole M45 10A/250V, black grey, similar to RAL 7021
0.0.689.32

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27142301
eCl@ss 4.0
27142301
eCl@ss 4.1
27142301
eCl@ss 5.0
27142301
eCl@ss 5.1
27142301
eCl@ss 6.0.1
27142301
eCl@ss 7.1
27142301
eCl@ss 8.0
27142301
UNSPSC 7.0
39121507
UNSPSC 9.0
39121507
customs tariff number
85369010