Carrier Rail Fastening Set 8 with Stop
0.0.689.40

Carrier Rail Fastening Set 8 with Stop

0.0.689.40

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/68940
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Carrier Rail Fastening Set 8 with Stop
0.0.689.40

Attributes

Delivery unit
1 set
Weight
m = 0.204 kg
ESD
ESD-safe = No
Carrier Rail Fastening Set 8 with Stop
0.0.689.40

Details

Carrier rail fastener 8 R, die-cast Al, natural
Carrier rail fastener 8 L, die-cast Al, natural
Carrier rail fastener 8 R with stop, die-cast Al, natural
Carrier rail fastener 8 L with stop, die-cast Al, natural
4 Countersunk Screws DIN 7991-M6x18
4 Automatic T-Slot Nuts V 8 St M6, stainless
Racks without shelves! Parallel carrier rails are ideal for holding workpiece carriers, crates and inherently stable rectangular containers. They help users build lighter transport trolleys with fewer materials. 
These Fastening Sets with preassembled Automatic T-Slot Nuts can be used to fit angled profiles to a profile frame in moments – it doesn’t get any faster.
There are versions with and without a stop for solutions where containers can be slid in from one or both sides. The integrated ramp ensures straightforward, fast and safe handling for containers in a wide range of shapes.
Racks without shelves! Parallel carrier rails are ideal for holding workpiece carriers, crates and inherently stable rectangular containers. They help users build lighter transport trolleys with fewer materials. 
These Fastening Sets with preassembled Automatic T-Slot Nuts can be used to fit angled profiles to a profile frame in moments – it doesn’t get any faster.
There are versions with and without a stop for solutions where containers can be slid in from one or both sides. The integrated ramp ensures straightforward, fast and safe handling for containers in a wide range of shapes.
F = max. 300 N
a = Container depth
b = Container width
c = Profile spacing (depth)
d = Profile spacing (width)
L = Length of Profile M W 40x40x4 E (max. 1000 mm)
Carrier Rail Fastening Set 8 with Stop
0.0.689.40

Accessoires / Service

Profile M W40x40x4 E, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
7.0.002.70
Swivel Catch 8 Pi 54 PA
Delivery unit
1 set
Article-No.
0.0.700.81
Swivel Catch 8 Pi 54 PA ESD
Delivery unit
1 set
Article-No.
0.0.704.21
Carrier Rail Fastening Set 8 with Stop
0.0.689.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098