Emergency Stop Button, Turn-Release, 22mm
0.0.691.53

Emergency Stop Button, Turn-Release, 22mm

0.0.691.53

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/69153
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Emergency Stop Button, Turn-Release, 22mm
0.0.691.53

Attributes

Material
PA-GF
Delivery unit
1 pce.
Weight
m = 40.9 g
ESD
ESD-safe = No
Emergency Stop Button, Turn-Release, 22mm
0.0.691.53

Details

Pushbuttons from item are universal command output devices that measure 22 mm in diameter. They are integrated into item Mounting Boxes K76 M45 using the Mounting Clamp for Contact Blocks, 22mm (0.0.691.55) and Adapter M45 for Control Circuit Device, 22mm.
When a hazardous situation arises, machines need to be shut down immediately and safely. Emergency Stop Button, Turn-Release, 22mm initiates this action at the touch of a button. Once it has been pressed, the button can be released again by turning it.
The buttons are held in place at the rear by the threaded ring that is included in the scope of supply. The fixings are suitable for a wall thickness of 1 to 6 mm.
Emergency Stop Button, Turn-Release, 22mm
0.0.691.53

Accessoires / Service

Mounting Clamp for Contact Blocks, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.55
Contact Block, 1NO, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.57
Contact Block, 1NC, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.56

Downloads

User Guide(1 MB)
Assembly instruction(850 KB)
Emergency Stop Button, Turn-Release, 22mm
0.0.691.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27371244
eCl@ss 4.0
27371281
eCl@ss 4.1
27371281
eCl@ss 5.0
27371281
eCl@ss 5.1
27371281
eCl@ss 6.0.1
27371244
eCl@ss 7.1
27371244
eCl@ss 8.0
27371244
UNSPSC 7.0
39121545
UNSPSC 9.0
39121545
customs tariff number
85365080