Mounting Clamp for Contact Blocks, 22mm
0.0.691.55

Mounting Clamp for Contact Blocks, 22mm

0.0.691.55

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/69155
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Mounting Clamp for Contact Blocks, 22mm
0.0.691.55

Attributes

Material
PA-GF
Delivery unit
1 pce.
Weight
m = 3.5 g
ESD
ESD-safe = No
Mounting Clamp for Contact Blocks, 22mm
0.0.691.55

Details

The Mounting Clamp is used to connect Emergency Stop Buttons, Selector Switches and Pushbuttons that are 22 mm in diameter. Adapter M45 for Control Circuit Devices, 22mm can be used to integrate these into the item Mounting Boxes K76 M45.
Contact Blocks for initiating operating elements are clipped into place at the rear in a space-saving arrangement. Three installation positions are available for Contact Blocks, two of which can be used simultaneously.

Downloads

Assembly instruction(850 KB)
Mounting Clamp for Contact Blocks, 22mm
0.0.691.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27371290
eCl@ss 4.0
27371281
eCl@ss 4.1
27371281
eCl@ss 5.0
27371226
eCl@ss 5.1
27371226
eCl@ss 6.0.1
27371226
eCl@ss 7.1
27371290
eCl@ss 8.0
27371290
UNSPSC 7.0
39121533
UNSPSC 9.0
39121533
customs tariff number
85389099