Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
0.0.691.79

Fastening Profile D30 0-20° e ESD, black similar to RAL 9005

0.0.691.79

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/69179
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
0.0.691.79

Attributes

Line
Line D30
Material
PP-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 102.0 g/m
ESD
ESD-safe = Yes
Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
0.0.691.79

Details

Always know where things are! Fastening Profile D30 0-20° e ESD and Label Profile D30 e ESD help you maintain an overview during even the trickiest installation scenarios. The Label Profile can either be clipped directly to the flank of a Profile Tube D30 or can be installed on the Fastening Profile.
The geometry of the Fastening Profile allows you to fit labels angled at 0° or 20° up or down. This ensures labels are always clearly legible for compartments situated above and below the label, as well as on Profile Tubes that are twisted. Furthermore, a continuous Label Profile can be fastened along the entire length of a cross profile, even if the roller conveyor fastening brackets of a FIFO rack take up some sections. To achieve this, the Fastening Profile is fitted in sections.
The asymmetrical design of the strip ensures that neither the holder nor the label protrude over the top edge of the profile, which would put them at risk of being torn off. Labels can be 30 mm high and can be easily slotted into place from above thanks to a wide opening angle. Even if Label Profile D30 e ESD is inverted 180°, the label will not drop out.
Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
0.0.691.79

Accessoires / Service

Label Profile D30 e ESD, transparent lilac
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.691.83
Slide Strip D30 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.634.55
Protective Profile D30 R28-90° ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.681.09
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Fastening Profile D30 0-20° e ESD, black similar to RAL 9005
0.0.691.79

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
customs tariff number
39162000