Release Unit D30 Bar T2
0.0.692.07

Release Unit D30 Bar T2

0.0.692.07

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/69207
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Release Unit D30 Bar T2
0.0.692.07

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 260.5 g
ESD
ESD-safe = Yes
Release Unit D30 Bar T2
0.0.692.07

Details

Preassembled
Release Unit D30 Bar 70/45, St, bright zinc-plated
4 Caps D30/D6, St, stainless
2 sleeves D8/D6, Al
2 deep groove ball bearings 628, St
4 axial needle cages AXK1226, St
4 axial thrust washers AS1226, St
More control with less force! This pivoting Bar is a core element of Release Unit D30 for automatic loading and unloading with shooters. The new Release Unit D30 Bar T2 features smooth-running ball and needle bearings, meaning lower actuation forces are required than with Release Unit D30 Bar T1.
The complex bearing system boosts process reliability. The Release Unit remains easy to actuate, even when the Bar is exposed to axial pressure from heavy containers. A coupling rod can be used to actuate multiple levers at once. The torques generated by bearing friction remain consistent throughout the product’s service life. The same applies to the low bearing play.
This makes Release Unit D30 Bar T2 the perfect choice when containers need to be released with the application of minimal force. Release Unit D30 comprises several components such as an Actuator Roller, Ramp and Spring-Loaded Reset Device, all of which can be combined to suit particular needs. This means the Bar can also be used for other latching functions.
Installation is carried out using Fastening Set 6 D30 15mm with Countersunk Screw M6 (Profile 6 D30) or Fastening Set 6 15mm with Countersunk Screw M6 (Profile 6 30x30).
Release Unit D30 Bar T2
0.0.692.07

Accessoires / Service

Fastening Set 6 D30 15mm with Countersunk Screw M6
Delivery unit
1 set
Article-No.
0.0.697.37
Fastening Set 6 15mm with Countersunk Screw M6
Delivery unit
1 set
Article-No.
0.0.697.38
Release Unit D30 Actuator Ramp 120-38
Delivery unit
1 set
Article-No.
0.0.658.88
Release Unit D30 Actuator Ramp 120-61
Delivery unit
1 set
Article-No.
0.0.659.55
Release Unit D30 Actuator Roller D40-60 side contact
Delivery unit
1 set
Article-No.
0.0.658.97
Release Unit D30 Spring-loaded Reset Device
Delivery unit
1 set
Article-No.
0.0.660.46

Downloads

ESD Product Qualification(386 KB)
Release Unit D30 Bar T2
0.0.692.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098