Cassette Belt 4m EPA
0.0.694.99

Cassette Belt 4m EPA

0.0.694.99

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/69499
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Cassette Belt 4m EPA
0.0.694.99

Attributes

Delivery unit
1 set
Weight
m = 1.07 kg
ESD
ESD-safe = No
Cassette Belt 4m EPA
0.0.694.99

Details

Partially preassembled
Belt cassette, Al
2 caps, PA, black
Belt made from polyester, yellow printed with EPA
Fastening set, St
Additional protection for sensitive areas! Barrier belts are used to limit access and stop people from unintentionally entering working areas. This ensures you can mark off hazard areas or an Electrostatic Protected Area (EPA).
The 4000 mm-long barrier belt is available either in yellow with EPA printed on it or with yellow and black warning markings. A spring in the belt cassette keeps the belt under tension and ensures it can be easily extended and retracted. The cassette and the fixing can be mounted on profiles, posts and any walls.
Cassette Belt 4m EPA
0.0.694.99

Accessoires / Service

Profile 8 40x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
7.0.000.09
Cassette Belt 4m EPA
0.0.694.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
40020290
eCl@ss 4.0
40020702
eCl@ss 4.1
40020702
eCl@ss 5.0
40029102
eCl@ss 5.1
40029102
eCl@ss 6.0.1
40029102
eCl@ss 7.1
40029102
eCl@ss 8.0
40020290
UNSPSC 7.0
46161507
UNSPSC 9.0
46161507
customs tariff number
76169990