Stand Foot Set 8 St 160x160
0.0.699.95

Stand Foot Set 8 St 160x160

0.0.699.95

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/69995
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Stand Foot Set 8 St 160x160
0.0.699.95

Attributes

Delivery unit
1 set
Weight
m = 1.06 kg
ESD
ESD-safe = Yes
Stand Foot Set 8 St 160x160
0.0.699.95

Details

Stand foot 8 160x160, St, bright zinc-plated
8 T-Slot Nuts 8 St M8, bright zinc-plated
8 Button-Head Screws ISO 7380 M8x18, St, bright zinc-plated
8 washers 24x9.3x2-200HV, bright zinc-plated
A smart solution for safe stability! Stand Foot Set 8 St 160x160 combines optimum protection with a compact design and is ideal for use with freestanding enclosures and guards. It enables a cost-effective and robust floor fixing while also supporting a range of safety concepts.
Profiles 8 80x40 or Profiles 8 40x40 are used as the stand profiles, or posts, for protective enclosures and guards. These profiles are fastened to the stand foot by screwing the fixings supplied in the Stand Foot Set into the grooves of the profiles. Two Screw Anchors ST 10x110, bright zinc-plated (0.0.688.05) are the ideal fixings for anchoring the entire construction to the floor.
The lower fixings of the Stand Foot Set can be installed in two different ways. While driving them through the drilled holes creates a rigid, mechanically locked connection, using the slot instead ensures the upright posts of the guard can be easily aligned. When located in the slot, the screw fixings can help to cushion an impact by dynamically absorbing the force by means of friction resistance. Major collisions also leave clearly visible evidence. As a result, the enclosure or guard is more likely to be checked for damage, repaired with spare parts and then restored to full working order.
Thanks to its bright zinc-plated surface, the product can also be used with ESD-safe enclosures and guards.
* Threaded bore (1) and screw (2) not included in the scope of supply.
If required, height adjustment can be achieved using a DIN EN ISO 4017-M8x22 hexagon screw fitted into an M8x35 mm thread that has been tapped into a core bore at the end face of the stand profile.
This screw also supports the profile with regard to slant compensation. It is not included in the scope of supply.
Stand Foot Set 8 St 160x160
0.0.699.95

Accessoires / Service

Screw Anchor ST 10x110, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.688.05
Stand Foot Set 8 St 160x160
0.0.699.95

Tools

Combination Spanner 13 A/F
Delivery unit
1 pce.
Article-No.
0.0.654.72
Key Insert 5 A/F-1/4″ short
Delivery unit
1 pce.
Article-No.
0.0.654.33
Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54

Downloads

ESD Product Qualification(432 KB)
Stand Foot Set 8 St 160x160
0.0.699.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
83024200