Profile M W40x40x4 E, natural
7.0.002.70

Profile M W40x40x4 E, natural

7.0.002.70

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/7000270
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Profile M W40x40x4 E, natural
7.0.002.70

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 0.81 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 2000 mm
Cross-sectional area
A = 3.01 cm2
Moment of Inertia, x-axis
Ix = 4.51 cm4
Moment of Inertia, y-axis
Iy = 4.51 cm4
Moment of Inertia, torsional
It = 0.16 cm4
Resistance Moment, x-axis
Wx = 1.58 cm3
Resistance Moment, y-axis
Wy = 1.58 cm3
Profile M W40x40x4 E, natural
7.0.002.70

Details

Profile M W40x40x4 E, natural
7.0.002.70

Accessoires / Service

Carrier Rail Fastening Set 8 with Stop
Delivery unit
1 set
Article-No.
0.0.689.40
Carrier Rail Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.689.41

Downloads

ESD Product Qualification(326 KB)

Applications

Walk-in protective enclosure - Article EX-01023

Two sliding doors positioned either side of a corner make this walk-in protective enclosure particularly convenient to use.

More information
PDF CAD Parts list

Applications

Direct Guard 40x40 E - Article EX-01070

The individual panels in Direct Guard 40x40 E made from Clamp Profile 8 Economy are screwed directly together. Stable Angle Brackets connect the Clamp Profiles and ensure the structure is exceptionally stable.

More information
PDF CAD Parts list Drawing
Profile M W40x40x4 E, natural
7.0.002.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070290
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990