Transverse Fastener D30-70 rotating
0.0.700.14

Transverse Fastener D30-70 rotating

0.0.700.14

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/70014
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Transverse Fastener D30-70 rotating
0.0.700.14

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 94.5 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Transverse Fastener D30-70 rotating
0.0.700.14

Details

Preassembled
4 internal Fastener D30 clamping jaws, die-cast Al, natural
Double flange D30-10, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x20, St, bright zinc-plated
2 hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
2 washers, St, bright zinc-plated
More freedom when connecting crossing profiles! Transverse Fastener D30-70 rotating creates a stable connection at any angle. This means you can build additional rigidity into a frame by incorporating crossing profiles as necessary. The mounting dimension of 70 mm makes the rotating Transverse Fastener very compact.
Angles can also be easily adjusted retrospectively, simply by loosening the clamping jaws on one side of the Fastener. This ensures you can quickly modify the gradient on a frame that is clamped in position within a construction.
Transverse Fastener D30-70 rotating is supplied preassembled. It can be used with any component that features the flank geometry of the Lean Production Building Kit System.
NB: Ball Joint Transverse Fastener D30 (0.0.683.69) is used to connect crossing struts in any three-dimensional arrangement.
Transverse Fastener D30-70 rotating
0.0.700.14

Accessoires / Service

Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Cap D30 R15, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.675.13
Transverse Fastener D30-70 rotating
0.0.700.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169910