Screw Hook 8 M4x20
0.0.700.94

Screw Hook 8 M4x20

0.0.700.94

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/70094
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Screw Hook 8 M4x20
0.0.700.94

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 17 g
ESD
ESD-safe = No
Screw Hook 8 M4x20
0.0.700.94

Details

Screw Hook M4x20, bright zinc-plated
T-Slot Nut V 8 St M4
Chain 1.8x12 is a universal rounded wire chain. The bright zinc-plated Chain can be easily cut to size and used to hang up item Sign Frames.
Screw Hook 8 M4x20
0.0.700.94

Accessoires / Service

C-Hook 2x60x10, bright zinc-plated
Delivery unit
1 PU = 10 pcs.
Article-No.
0.0.701.51
Chain 1.8x12
Delivery unit
1 roll, length 25 m
Article-No.
0.0.701.38
Screw Hook 8 M4x20
0.0.700.94

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098