Inside Wall Profile X 8 40x27, natural
0.0.702.05

Inside Wall Profile X 8 40x27, natural

0.0.702.05

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/70205
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Deflection calculator
  • Classification
Inside Wall Profile X 8 40x27, natural
0.0.702.05

Attributes

Line
line X
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.82 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 6.75 cm2
Moment of Inertia, x-axis
Ix = 5.59 cm4
Moment of Inertia, y-axis
Iy = 7.30 cm4
Moment of Inertia, torsional
It = 2.68 cm4
Resistance Moment, x-axis
Wx = 4.14 cm3
Resistance Moment, y-axis
Wy = 3.65 cm3
Inside Wall Profile X 8 40x27, natural
0.0.702.05

Details

More hold for panels! Inside Wall Profile X 8 40x27 can be used to build large walls and cladding panels without any visible intermediate struts. This narrow profile can add extra rigidity behind panel elements or serve as a concealed mounting element for attachments.
Inside Wall Profile X 8 40x27 has numerous applications such as connecting together 6 mm-thick panels from the inside in combination with item Adhesive Multiblocks. The solid core can accommodate drilled holes. Threads from M8 up to M12 can be tapped into it without any problems.
Inside Wall Profile X 8 40x27, natural
0.0.702.05

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Inside Wall Profile X 8 40x27, natural
0.0.702.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100