Joining Plate Set 8 40 120x120-90°
0.0.708.02

Joining Plate Set 8 40 120x120-90°

0.0.708.02

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/70802
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Videos
  • Classification
Joining Plate Set 8 40 120x120-90°
0.0.708.02

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 323 g
ESD
ESD-safe = Yes
Joining Plate Set 8 40 120x120-90°
0.0.708.02

Details

Joining Plate, St, bright zinc-plated
5 Countersunk Screws DIN 7991 M8x16, St, bright zinc-plated
2 T-Slot Nuts V 8 St 2xM8-73, St, bright zinc-plated
T-Slot Nut V 8 St M8, St, bright zinc-plated
A stronger hold with less material! item Joining Plates reinforce structures and enhance the rigidity of frames, thereby supporting lightweight construction techniques and making it easier to retrofit new elements to existing constructions.
Preformed Joining Plate Sets 8 are available for all typical installation scenarios, whether corner connections, crossing profiles or T connections with a through-profile. They are attached from the outside and screwed into a Line 8 groove, with no need for additional machining. The double T-Slot Nuts supplied with the sets speed up work even more.
item Joining Plates make connections between aluminium profiles 50 percent stronger while using 40 percent less material than solid metal plates. Thanks to the optimised shaping of the material, the steel plates exhibit exceptional rigidity. These robust steel plates can also be used to provide impact protection for exposed outside edges.
When the 3D structure of the Joining Plates is stamped out, sunken holes are created that ensure the installed Joining Plates have a single unbroken surface with no risks of injury from protruding screw heads. Instead of looking out of place, the Joining Plates actually highlight the aesthetics of the construction.
Note: item Joining Plate Sets are not intended as a substitute for screw-attached fastening sets.
Joining Plate Set 8 40 120x120-90°
0.0.708.02

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Videos

Joining Plate Set 8 40 120x120-90°
0.0.708.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098